IESNA:LM-63-2002
[TEST]P1645548
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20432.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3298.1 3086.3 2946.6 2838.5 2682.9 2615.2 2720.3 2932.1 3229.0 3576.2 3978.2 4407.6 4847.0 5335.5 5793.7 
6348.4 6744.6 7068.8 7318.1 7420.4 7387.3 7102.0 6262.0 5796.6 5531.4 5179.9 4466.7 3243.4 2138.2 1334.2 886.1 
533.1 243.5 144.1 57.6 0.0 0.0 
3298.1 3069.0 2937.9 2827.0 2674.2 2615.2 2727.5 2939.3 3237.6 3582.0 3995.5 4429.2 4862.9 5322.5 5812.4 
6342.7 6785.0 7106.3 7368.5 7475.2 7460.8 7182.7 6397.4 5897.4 5649.6 5299.5 4577.6 3348.6 2210.3 1384.7 920.7 
561.9 276.6 158.5 67.7 0.0 0.0 
3298.1 3089.2 2943.7 2848.6 2714.6 2632.4 2713.1 2901.9 3155.5 3478.2 3870.1 4285.1 4718.8 5184.2 5665.4 
6166.9 6671.2 7117.8 7531.4 7805.1 7907.4 7897.3 7550.1 6870.0 6492.5 6139.5 5430.6 4159.8 2674.2 1670.0 
1110.9 707.5 390.5 259.4 109.5 0.0 0.0 
3298.1 3099.3 2973.9 2887.5 2766.4 2681.4 2710.3 2842.8 3064.7 3334.1 3661.2 4054.6 4455.1 4880.2 5329.7 
5803.8 6332.6 6901.7 7468.0 7956.4 8332.5 8571.7 8635.1 8564.5 8371.4 7999.6 7413.2 6298.0 4090.6 2439.4 
1422.1 903.4 515.8 256.5 96.5 0.0 0.0 
3298.1 3125.2 3001.3 2922.1 2841.4 2763.6 2743.4 2809.7 2950.9 3159.8 3424.9 3728.9 4056.0 4433.5 4848.5 
5264.9 5751.9 6309.5 6937.7 7604.8 8163.9 8620.6 8978.0 9270.5 9551.4 9810.8 9937.6 9480.8 7710.0 4556.0 
2108.0 933.7 497.1 211.8 77.8 1.4 0.0 
3298.1 3162.7 3048.9 2975.4 2929.3 2880.3 2854.3 2878.8 2949.4 3080.6 3260.7 3459.5 3684.3 3953.7 4286.5 
4605.0 4996.9 5481.0 6040.1 6708.6 7388.7 8031.3 8636.5 9212.8 9913.1 10737.3 11645.0 12377.0 12061.4 9547.1 
5166.9 2018.6 703.1 341.5 110.9 2.9 0.0 
3298.1 3195.8 3099.3 3041.6 3017.2 3012.8 3018.6 3040.2 3082.0 3154.0 3273.6 3427.8 3557.5 3678.5 3860.1 
4115.1 4413.3 4785.1 5287.9 5913.3 6661.1 7433.4 8270.5 9106.2 9980.8 11080.2 12329.4 13616.1 14155.0 12771.8 
9708.5 5666.9 1998.5 719.0 270.9 24.5 0.0 
3298.1 3197.3 3103.6 3047.4 3024.4 3024.4 3035.9 3058.9 3099.3 3171.3 3293.8 3445.1 3567.6 3675.6 3848.5 
4094.9 4368.7 4740.4 5241.8 5845.6 6613.5 7406.0 8224.4 9110.5 9980.8 11075.9 12316.4 13621.9 14172.3 12819.3 
9861.2 6061.7 2090.7 737.7 283.8 25.9 0.0 
3298.1 3214.6 3152.6 3116.6 3115.1 3138.2 3181.4 3227.5 3286.6 3363.0 3499.8 3645.4 3708.8 3779.4 3929.2 
4123.7 4375.9 4744.7 5244.7 5855.6 6574.6 7397.4 8269.1 9161.0 10071.6 11111.9 12244.4 13191.0 13336.6 11998.0 
9616.3 6096.3 2466.7 626.8 272.3 37.5 0.0 
3298.1 3256.3 3234.7 3240.5 3277.9 3335.6 3394.7 3459.5 3530.1 3628.1 3759.2 3839.9 3878.8 3956.6 4083.4 
4280.8 4524.3 4955.1 5478.1 6113.6 6949.3 7836.8 8787.8 9820.9 10934.7 12129.1 13192.5 13862.5 13444.6 11815.0 
9261.8 4835.5 1536.0 561.9 244.9 67.7 0.0 
3298.1 3296.7 3315.4 3364.4 3450.9 3561.8 3671.3 3789.5 3914.8 4050.2 4210.2 4295.2 4381.6 4505.6 4679.9 
4923.4 5249.0 5649.6 6133.7 6687.0 7287.9 7959.3 8637.9 9460.7 10296.4 11113.3 11653.6 11682.5 10397.2 8542.8 
5952.2 2492.7 786.7 335.7 123.9 37.5 0.0 
3298.1 3322.6 3358.6 3426.4 3537.3 3664.1 3790.9 3919.1 4043.0 4182.8 4325.5 4383.1 4430.6 4496.9 4574.7 
4685.7 4845.6 5047.3 5306.7 5619.3 5978.1 6361.4 6785.0 7319.6 7878.6 8354.1 8552.9 8332.5 7117.8 5736.1 
3992.6 1717.5 574.9 288.2 141.2 51.9 0.0 
3298.1 3314.0 3363.0 3445.1 3561.8 3687.2 3809.6 3917.7 4009.9 4100.7 4178.5 4178.5 4142.5 4110.8 4061.8 
4018.5 4001.3 3988.3 3968.1 3936.4 3896.1 3850.0 3842.8 3929.2 4092.0 4215.9 4113.6 3633.8 2669.9 1890.4 
1187.3 609.5 353.0 204.6 116.7 46.1 0.0 
3298.1 3357.2 3422.0 3499.8 3599.3 3679.9 3731.8 3753.4 3726.1 3645.4 3509.9 3279.4 2956.6 2566.2 2095.0 
1684.4 1328.5 1097.9 982.7 930.8 903.4 884.7 858.8 840.0 855.9 868.8 837.1 775.2 668.6 554.7 462.5 361.7 260.8 165.7 
90.8 28.8 0.0 
3298.1 3390.3 3449.4 3498.4 3538.7 3540.2 3473.9 3321.2 3066.1 2740.5 2358.7 1916.3 1517.2 1275.2 1159.9 1108.0 
1077.8 1063.4 1060.5 1060.5 1057.6 1046.1 1021.6 985.5 951.0 935.1 902.0 828.5 711.8 566.3 451.0 355.9 250.7 149.8 89.3 23.1 
0.0 
3298.1 3404.7 3449.4 3458.1 3426.4 3308.2 3061.8 2740.5 2367.3 1943.7 1589.3 1400.5 1322.7 1286.7 1256.4 1236.3 1233.4 
1243.5 1268.0 1295.3 1322.7 1341.4 1347.2 1324.1 1276.6 1207.4 1106.6 992.8 854.4 670.0 484.1 322.8 214.7 144.1 74.9 14.4 0.0 
3298.1 3419.2 3437.9 3394.7 3259.2 2995.5 2645.4 2257.8 1867.4 1596.5 1497.1 1455.3 1414.9 1376.0 1342.9 1319.8 
1318.4 1351.5 1377.5 1365.9 1365.9 1367.4 1329.9 1253.5 1181.5 1118.1 1040.3 940.9 824.2 694.5 530.2 367.4 257.9 162.8 70.6 10.1 
0.0 
3298.1 3406.2 3403.3 3308.2 3076.2 2731.9 2357.2 1975.4 1688.7 1608.0 1586.4 1553.2 1499.9 1435.1 1384.7 1354.4 
1293.9 1210.3 1201.7 1175.7 1121.0 1123.9 1131.1 1145.5 1155.6 1145.5 1123.9 1089.3 1036.0 943.8 736.3 564.8 397.7 234.9 98.0 5.8 
0.0 
3298.1 3401.9 3378.8 3241.9 2932.1 2566.2 2158.4 1821.2 1698.8 1691.6 1680.0 1644.0 1583.5 1505.7 1426.4 1265.1 
1155.6 1083.5 984.1 962.5 958.2 972.6 1004.3 1027.3 1015.8 989.9 956.7 913.5 857.3 786.7 652.7 544.6 435.1 270.9 115.3 5.8 
0.0 
3298.1 3401.9 3370.2 3181.4 2845.7 2445.1 2053.2 1785.2 1752.1 1769.4 1767.9 1736.2 1674.3 1587.8 1389.0 1213.2 
1085.0 938.0 884.7 860.2 854.4 860.2 868.8 858.8 809.8 782.4 759.3 727.6 677.2 619.6 534.6 448.1 351.6 243.5 109.5 4.3 
0.0 
3298.1 3373.0 3332.7 3155.5 2776.5 2381.7 1994.1 1775.1 1775.1 1804.0 1812.6 1788.1 1737.7 1629.6 1387.5 1191.6 
1010.0 904.9 870.3 876.0 936.6 951.0 861.6 860.2 786.7 776.6 737.7 701.7 658.5 566.3 478.4 383.3 283.8 196.0 80.7 4.3 
0.0 
3298.1 3358.6 3322.6 3139.6 2776.5 2381.7 1994.1 1773.7 1778.0 1808.3 1816.9 1798.2 1749.2 1625.3 1391.9 1182.9 
1008.6 902.0 870.3 886.1 969.7 978.3 863.1 870.3 789.6 789.6 739.2 695.9 645.5 547.5 461.1 373.2 266.6 165.7 76.4 4.3 
0.0 
